ifiwinalottery

by dpgol88

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11022
89.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
25.9 2   
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
9.5 10   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
22.5 10   
LED Tactile Button - Green
In stock COM-10440
22.5 10   
LED Tactile Button - Blue
In stock COM-10443
22.5 10   
EL Wire - White 3m
Retired COM-10197
19.9 2   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Motorized Potentiometer Knob
Retired COM-10761
12.5 5   
Cannot be ordered at this time.
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
5.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Magnet Ring - 3/16"
In stock COM-08914
4.2 4   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
29.85 3   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
49.9 2   
Cannot be ordered at this time.
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
BWSN Advanced Kit
Retired KIT-10725
299.95 1   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
39.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Mr. Roboto Kit
Retired KIT-10726
39.95 1   
Cannot be ordered at this time.
Mux Shield
Retired DEV-09832
24.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Sensor Kit
Retired DEV-11016
159.95 1   
Cannot be ordered at this time.
Color 24-Bit LCD 4.3" PSP 480x272
Retired LCD-08335
39.95 1   
Cannot be ordered at this time.
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTGFX) (Sale)
Retired LCD-10089
56.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Ball Caster Omni-Directional Metal
Retired ROB-00320
11.9 2   
Cannot be ordered at this time.
Digital PWM Motor Speed Controller - 50A
Retired ROB-09668
59.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
Mecanum wheels - 4 pack (Sale)
Retired ROB-10543
59.95 1   
Cannot be ordered at this time.
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
35.8 4   
Cannot be ordered at this time.
Miga Rotary 6P
Retired ROB-08805
17.9 2   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Geiger Counter
Retired SEN-10742
149.95 1   
Cannot be ordered at this time.
SparkFun Window Comparator
Retired WIG-10101
9.95 1   
Cannot be ordered at this time.
Logomatic v2 Serial SD Datalogger
Retired WIG-10216
59.95 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hobby Knife Replacement Blades
Retired TOL-10325
1.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Smart SMD Tester
In stock TOL-10829
29.95 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
53.85 3   
Cannot be ordered at this time.
Simon Says - Surface Mount Soldering Kit
Retired KIT-09882
24.95 1   
Cannot be ordered at this time.
Total: 2619.66