gardenbot

by jakelevirne

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoShield for Arduino Pro Mini
Retired DEV-09709
3.54
You save:
5.31 (60%)
3   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
44.85 3   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 434MHz
Retired WRL-09582
20.85 3   
Cannot be ordered at this time.
Banana to Alligator Cable
Out of stock CAB-00509
4.5 1   
Mini Photocell
In stock SEN-09088
4.8 3   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Total: 83.34