Product | Subtotal | Qty | |
---|---|---|---|
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
9.95 |
1
Cannot be ordered at this time. |
|
Tilt-a-Whirl Breakout - RPI-1031
SEN-10621 |
4.95 |
1
Cannot be ordered at this time. |
|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Piezo Element
SEN-10293 |
1.6 | 1 | |
Scrap Boards
DD-08477 |
10.5 |
42
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Hobby Motor
ROB-10171 |
0.95 |
1
Cannot be ordered at this time. |
|
Nintendo DS Touch Screen
LCD-08977 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Touch Screen Connector Breakout - Nintendo DS
BOB-09170 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Stickers
SWG-08798 |
0.9 |
3
Cannot be ordered at this time. |
|
Pocket Protector - White
SWG-11024 |
1.5 |
1
Cannot be ordered at this time. |
|
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
0.5 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Toy DC Motor with Leads
ROB-09608 |
0.95 |
1
Cannot be ordered at this time. |
|
Diode Small Signal - 1N4148
COM-08588 |
0.5 | 2 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit Overlays
DEV-10022 |
1.5 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Wixel
WRL-10665 |
19.95 |
1
Cannot be ordered at this time. |
|
SMD LED - 0603 Green (strip of 50)
COM-11169 |
2.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 | |
Crystal Kit
COM-09994 |
4.95 |
1
Cannot be ordered at this time. |
|
Compass Module - HMC1051Z (single axis)
COM-11071 |
4.95 |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
RF Link Transmitter - 434MHz
WRL-10534 |
5.5 | 1 | |
SparkFun AVR Programming Adapter
BOB-08508 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpAmp Breakout - LMV358
BOB-09816 |
5.95 | 1 | |
Breakout Board for MCP4725 I2C DAC
BOB-08736 |
4.95 |
1
Cannot be ordered at this time. |
|
WS2801 Breakout
BOB-10504 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Shift Register Breakout - 74HC595
BOB-10680 |
4.5 | 1 | |
WiiChuck Adapter
DEV-09281 |
1.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for Photo Interrupter CNZ1120
BOB-00203 |
0.75 |
1
Cannot be ordered at this time. |
|
SparkFun RFID USB Reader
SEN-09963 |
27.95 | 1 | |
SparkFun Color Sensor Breakout - HDJD-S822
SEN-10904 |
24.95 |
1
Cannot be ordered at this time. |
|
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
RaspiRobot Board
KIT-11561 |
29.95 |
1
Cannot be ordered at this time. |
|
BWSN Basics Kit
KIT-10413 |
115.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 3.3V/8MHz
DEV-10999 |
19.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-11098 |
19.95 |
1
Cannot be ordered at this time. |
|
Color Light Sensor Evaluation Board
SEN-10701 |
29.9 |
2
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun H2OhNo! ATtiny Dev Board / Water Alarm
DEV-12069 |
11.95 |
1
Cannot be ordered at this time. |
|
Bleep Drum Kit
KIT-11606 |
59.95 |
1
Cannot be ordered at this time. |
|
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 | |
SparkFun RedBot Buzzer
ROB-12567 |
5.95 | 1 | |
SparkFun RedBot Sensor - Mechanical Bumper
SEN-11999 |
13 | 2 | |
SparkFun RedBot Sensor - Wheel Encoder
SEN-12617 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 603.15 |