by Saib30
Product | Subtotal | Qty | |
---|---|---|---|
Thermistor 10K
SEN-00250 |
9.5 | 10 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
10.5 | 10 | |
LPG Gas Sensor - MQ-6
SEN-09405 |
55 | 10 | |
SparkFun Gas Sensor Breakout
BOB-08891 |
10
You save: 0.5 (5%) |
10 | |
Piezo Vibration Sensor - Large with Mass
SEN-09197 |
32.5 | 5 | |
Reed Switch
COM-08642 |
21 | 10 | |
Magnet Square - 0.25"
COM-08643 |
16 | 10 | |
Infrared Emitters and Detectors
SEN-00241 |
19.5 |
10
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
16 | 10 | |
Optical Detector / Phototransistor - QRD1114
SEN-00246 |
10.5 | 10 | |
Total: 200.5 |