Product | Subtotal | Qty | |
---|---|---|---|
SparkFun DeadOn RTC Breakout - DS3234
BOB-10160 |
24.5 | 1 | |
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
2.1 | 1 | |
Missile Switch Cover - Red
COM-09278 |
2.1 | 1 | |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 | |
Momentary Button - Small Red Panel Mount
COM-09807 |
2 |
4
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Toggle Switch
COM-09276 |
4.2 | 2 | |
Total: 103.1 |