Starter Kit

by penguin359

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SOT23 to DIP Adapter
In stock BOB-00717
0.95 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
34.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
Breadboard - Classic
In stock PRT-00112
9.95 1   
SparkFun Breadboard Power Supply 5V/3.3V
Only 8 left! PRT-00114
9.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
1.95 1   
Total: 62.7


Start a project on
Hackster.io
with this stuff