Robot claw

by Member #170911

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
51.8 4   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
25.2 12   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
12.6 6   
Screw - Flat Head (1.25", 4-40, 10 packs)
Retired PRT-10928
1.5 1   
Cannot be ordered at this time.
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
2 4   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
65.7 6   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
19.9 2   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.8 6   
Female Headers
Out of stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
2.5 5   
Cannot be ordered at this time.
DIP Switch - 8 Position
In stock COM-08034
8 5   
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Robotic Claw Pan/Tilt Bracket
Retired ROB-10826
29.95 1   
Cannot be ordered at this time.
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Total: 265.78