373 Team 2 - Parts Order 1

by Christian Reyes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
7-Segment Display - 4-Digit (Kelly Green)
Out of stock COM-09482
2.45 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
Retired COM-10465
1 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
Retired COM-10466
1 2   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
3.95 1   
Cannot be ordered at this time.
USB Cable A to B - 10 Foot
Retired CAB-00513
4.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
Total: 112.3