Breakout board

by jasonmohar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
1.2
You save:
3.55 (75%)
5   
Cannot be ordered at this time.
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Serial Servo Controller
Retired ROB-08897
17.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Total: 141.65