GPRSRFID

by Member #99776

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
In stock PRT-10255
35 2   
RFID Tag - 125kHz
Retired COM-10169
9.75 5   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
1.9 2   
Cannot be ordered at this time.
2mm 7-pin Socket
Retired PRT-10518
2 4   
Cannot be ordered at this time.
Venus GPS with SMA Connector
Retired GPS-10921
29.95 1   
Cannot be ordered at this time.
GPS Embedded Antenna SMA
In stock GPS-00177
12.95 1   
GE864 Breakout Board
Retired CEL-09296
139.95 1   
Cannot be ordered at this time.
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
Retired BOB-09981
29.9 2   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
4.95 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Total: 374.1