Portal Turret Parts List

by CitizenSnips

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Flash Memory - microSD 1GB
Retired COM-08163
6.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Breadboard Power Supply Stick 5V/3.3V
Retired PRT-09319
14.95 1   
Cannot be ordered at this time.
LED - Super Bright Red
In stock COM-00528
4.2 4   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
Total: 120.7