wishes

by David Hansen

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
NCP1400-3.3V Step-Up Breakout
Retired PRT-09216
5.95 1   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
17.85 3   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
HTC ExtUSB 11 Pin USB Connector with Breakout
Retired PRT-09167
10.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
SparkFun Serial Enabled 16x2 LCD - Red on Black 3.3V
Retired LCD-09068
24.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Total: 156.97