by donwatkins10
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Serial Controlled Motor Driver
ROB-09571 |
29.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 9V Drawer (Panel Mount)
PRT-11368 |
9.9 |
2
Cannot be ordered at this time. |
|
SparkFun Simon Says - Surface Mount Soldering Kit
KIT-10935 |
27.95 |
1
Cannot be ordered at this time. |
|
SparkFun FM Tuner Evaluation Board - Si4703
WRL-10663 |
19.95 |
1
Cannot be ordered at this time. |
|
Larson Scanner Kit - 10mm Diffused LEDs
KIT-11365 |
12.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
9.9 | 2 | |
BigTime Watch Kit
KIT-10870 |
19.95 |
1
Cannot be ordered at this time. |
|
5-Way Selector Switch
COM-10541 |
2.95 |
1
Cannot be ordered at this time. |
|
9V Battery Holder
PRT-10512 |
3.5 | 1 | |
Colorganic Spectralizer Kit
KIT-10446 |
24.95 |
1
Cannot be ordered at this time. |
|
EL Wire - Orange 3m
COM-10193 |
9.95 |
1
Cannot be ordered at this time. |
|
EL Inverter - 3v
COM-10201 |
9.95 |
1
Cannot be ordered at this time. |
|
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
Bulbdial Clock Kit - Black/Clear Case
KIT-10021 |
84.95 |
1
Cannot be ordered at this time. |
|
SparkFun ProtoShield Kit
DEV-07914 |
9.95 |
1
Cannot be ordered at this time. |
|
AVC 2011 T-Shirt - Large (Sale)
SWG-10714 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun GEEK Tee - Large
SWG-11338 |
10 |
1
Cannot be ordered at this time. |
|
SparkFun WeevilEye - Beginner Soldering Kit
KIT-10723 |
10.95 | 1 | |
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
EL Tape - Green (1m)
COM-10797 |
8.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
14.85 |
3
Cannot be ordered at this time. |
|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 362.3 |