RHS EDD

by Member #126276

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
165.6 6   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
LilyPad LED White (5pcs)
Retired DEV-10081
7.9 2   
Cannot be ordered at this time.
EasyVR Shield - Voice Recognition Shield
Retired COM-10963
49.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Total: 325.75