LilypadStuff

by greymaiden

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
3.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
Programming Interactivity
Retired BOK-09415
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
LilyPad LED PCB Set
Retired DEV-10071
4.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
In stock DEV-09267
17.95 1   
LilyPad Battery Connect
Retired DEV-10083
2.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
3.75 1   
Cannot be ordered at this time.
LilyPad Vibe Board
Retired DEV-08468
14.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-08786
14.95 1   
Cannot be ordered at this time.
LilyPad Protoboard
Retired DEV-10515
1.5 1   
Cannot be ordered at this time.
LilyPad Protoboard Large
Retired DEV-09101
6.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
18.5 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
9.9 2   
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
6.4 4   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
39.8 4   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Chipquik SMD Removal Kit
Retired TOL-10925
15.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
5V DC to DC Step Up - 1xAA
Retired PRT-08248
10.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Tape - Green (1m)
Retired COM-10797
8.95 1   
Cannot be ordered at this time.
Total: 469