Gocart

by Vlabs

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heatsink Compound
Only 11 left! PRT-09599
2.45 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Female Headers
In stock PRT-00115
1.75 1   
RJ45 8-Pin Connector
In stock PRT-00643
3.2 2   
Optoisolator - 1 Channel
Retired COM-00314
1.5 3   
Cannot be ordered at this time.
Trimpot 100K
Retired COM-08647
1 2   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
2.1 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Total: 56.55