Wireless Agent List

by Praeluceo

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
37.5 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
1.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
IOIO for Android
Retired DEV-10748
79.9 2   
Cannot be ordered at this time.
LED - RGB Clear Common Anode (25 pack)
Retired COM-10819
21.95 1   
Cannot be ordered at this time.
Audio Cable 2.5mm 8"
Retired CAB-10159
1.9
You save:
2 (51%)
2   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 20-Pin
In stock BOB-00495
4.5 1   
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
In stock SEN-00251
16.95 1   
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Wire Wrap Wire - Red (30 AWG)
Retired PRT-08030
8.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - RGB Triple Play
Retired BOB-09738
19.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Tri-Color Driver
Retired COM-09834
48.95 1   
Cannot be ordered at this time.
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
2x5 AVR ICSP Male Header
Retired PRT-00778
0.5 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
Connector for e-paper display
Retired PRT-10151
0.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (6mm, 5' long)
Retired PRT-10692
24.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
ProtoBoard - Hex Shape
Retired PRT-08885
19.5 10   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Wire Wrap Wire - Blue (30 AWG)
Retired PRT-08187
8.95 1   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
3.5 1   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
Total: 869.45