by TheStig
Product | Subtotal | Qty | |
---|---|---|---|
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
PRT-10472 |
4.95 |
1
Cannot be ordered at this time. |
|
Eagle Text Reference Board
PRT-08754 |
4.95 |
1
Cannot be ordered at this time. |
|
40 Pin AVR Development Board
DEV-00031 |
16.95 |
1
Cannot be ordered at this time. |
|
ZIF Socket 40-Pin 0.6"
PRT-09176 |
7.9 |
2
Cannot be ordered at this time. |
|
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
COM-00209 |
8.8 |
1
Cannot be ordered at this time. |
|
AVR STK Serial Port Dongle Programmer
PGM-00014 |
12.95 |
1
Cannot be ordered at this time. |
|
2x5 AVR ICSP Male Header
PRT-00778 |
0.5 |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor 100:1 (Sale)
ROB-08910 |
31.9 |
2
Cannot be ordered at this time. |
|
Wheel 32x7mm
ROB-08901 |
6.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Off-Road Wheels - 120x60mm (2 pack)
ROB-10555 |
29.9 |
2
Cannot be ordered at this time. |
|
SparkFun Monster Moto Shield
DEV-10182 |
71.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)
WRL-10415 |
21.95 |
1
Cannot be ordered at this time. |
|
Rover 5 Robot Platform
ROB-10336 |
67.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch - Momentary (On-Off-On)
COM-10545 |
3.9 |
2
Cannot be ordered at this time. |
|
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 110mAh
PRT-00731 |
6.95 |
1
Cannot be ordered at this time. |
|
Key Switch - Small
COM-10445 |
1.9 |
2
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, White Pages)
SWG-10142 |
4.95 |
1
Cannot be ordered at this time. |
|
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
|
DC Brushless Fan-- 50x50x10mm
COM-09648 |
4.95 |
1
Cannot be ordered at this time. |
|
MakerBeam
PRT-10540 |
129.95 |
1
Cannot be ordered at this time. |
|
Beginning Embedded Electronics - Microcontroller Kit
KIT-08391 |
27.36 |
1
Cannot be ordered at this time. |
|
SolderPro 50 Butane Soldering Iron Kit
TOL-09450 |
24.95
You save: 3 (11%) |
1
Cannot be ordered at this time. |
|
Total: 566.96 |