WOW scanner

by CF

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
6.4 4   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
3.15 3   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Black Knob - 15x19mm
In stock COM-09998
2.1 2   
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Total: 84.95