BBH labs

by Member #303589

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Making Things See
Retired BOK-10977
65.9 2   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
LED - Infrared 850nm
Retired COM-09469
0.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Graphic LCD Retail
Retired RTL-10773
10.95 1   
Cannot be ordered at this time.
Concave Button - Red
Out of stock COM-09336
2.75 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
SparkFun E-Paper Breakout
Retired BOB-10304
14.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3.75 5   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3.75 5   
Total: 242.5