Inventory

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
Game Controller Trigger Breakout (bare PCB)
Retired BOB-10611
1.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Concave Button - White
In stock COM-09340
2.75 1   
Concave Button - Blue
In stock COM-09337
2.75 1   
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Barcode Scanner USB
Retired SEN-09166
99.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Pushbutton 33mm - Blue
Retired COM-09178
0.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
microSD Shield
Retired DEV-09802
29.9 2   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
HotPot Rotary Potentiometer
Retired SEN-09074
9.95 1   
Cannot be ordered at this time.
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
FlexiForce Pressure Sensor - 100lbs.
15 available SEN-08685
21.5 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Color Light Sensor Evaluation Board
Retired SEN-10701
14.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
35.9 2   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Servo Extension Cable - Female to Female (Shrouded)
Retired ROB-08738
0.95
You save:
2 (68%)
1   
Cannot be ordered at this time.
Soldering Iron Stand
Out of stock TOL-09477
6.5 1   
Hobby Knife
20 available TOL-09200
3.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
MicroMag 3-Axis Magnetometer
Retired SEN-00244
49.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
Gyro Breakout Board - LPY503AL Dual 30°/s
Retired SEN-09424
29.95 1   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
44.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
Breadboard - Classic
33 available PRT-00112
10.95 1   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Interface Cable MMCX to SMA
In stock GPS-00285
8.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
GM862 Cellular Quad Band Module with GPS
Retired CEL-07917
159.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun Projects Case - Clear
Retired WIG-08632
11.95 1   
Cannot be ordered at this time.
GM862 Evaluation Board - USB
Retired CEL-00281
39.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
Jumper Wire - JST Black Blue
In stock PRT-08671
1.05 1   
JST Vertical Connector
In stock PRT-08613
0.95 1   
ProtoBoard - Rectangle Wired 3"
Retired PRT-08812
4.5 1   
Cannot be ordered at this time.
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Total: 1251.3