lasertest

by devellison

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Laser Module Mount
Retired COM-08674
0.1
You save:
4.85 (98%)
1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Dual/Quad Power Amplifier - STA540
24 available COM-09557
5.5 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
3.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
1.2 4   
Total: 95.75