Product | Subtotal | Qty | |
---|---|---|---|
LED Starter Kit
RTL-09878 |
11.95 |
1
Cannot be ordered at this time. |
|
Servo - Retail
RTL-10770 |
13.95 |
1
Cannot be ordered at this time. |
|
Arduino Header Kit - Retail
RTL-10434 |
2.5 |
1
Cannot be ordered at this time. |
|
Flex Sensor 2.2" Retail
RTL-09887 |
8.95 |
1
Cannot be ordered at this time. |
|
RFID Starter Kit - Retail
RTL-09875 |
39.95 |
1
Cannot be ordered at this time. |
|
RFID Tag - 125kHz (retail pack of 5)
RTL-10436 |
9.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ1 (Retail)
RTL-10427 |
26.95 |
1
Cannot be ordered at this time. |
|
Lithium Polymer USB Charger and Battery - Retail
RTL-09876 |
24.95 |
1
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Beginning Embedded Electronics - Power Supply Kit
KIT-08373 |
30.3 |
1
Cannot be ordered at this time. |
|
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 | |
SparkFun Inventor's Kit for Arduino - Carrying Case
COM-09775 |
5.95 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor - Small
SEN-09673 |
7.5 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Total: 216.55 |