Product | Subtotal | Qty | |
---|---|---|---|
FM Radio Transmitter Breakout- NS73M
WRL-08482 |
19.9 |
2
Cannot be ordered at this time. |
|
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Thin Speaker
COM-10722 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
BOB-10616 |
17.5 | 1 | |
ConnectPort X2
WRL-10569 |
109.95 |
1
Cannot be ordered at this time. |
|
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
22.95 |
1
Cannot be ordered at this time. |
|
Thermal Printer
COM-10438 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
|
MicroRax - Small Kit
PRT-10809 |
119.95 |
1
Cannot be ordered at this time. |
|
MicroRax - Tri-Corner
PRT-11291 |
10 |
4
Cannot be ordered at this time. |
|
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 | |
SparkFun Transceiver Breakout - nRF24L01+
WRL-00691 |
41.9 |
2
Cannot be ordered at this time. |
|
Lithium Ion Battery - 850mAh
PRT-00341 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
|
NeoPixel Ring - 24 x WS2812 5050 RGB LED
COM-12665 |
19.95 |
1
Cannot be ordered at this time. |
|
Bare Conductive - Electric Paint (50ml)
COM-10994 |
32.5 | 1 | |
Total: 531.25 |