Bits and Pieces

by puddog

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Gameduino
Retired DEV-10593
52.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
Thumb Slide Joystick
In stock COM-09426
3.95 1   
EasyPoint - N35P112 Joystick Breakout
Retired BOB-10835
19.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
45.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Mr. Roboto Kit
Retired KIT-10726
39.95 1   
Cannot be ordered at this time.
MegaBrite - Straight Headers
Retired COM-10236
9.95 1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
57.9 2   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
18.5 1   
PICAXE Serial Programming Cable
Retired PGM-08313
5.95 1   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
PICAXE 40X2 Microcontroller (40 pin)
Retired COM-09335
10.95 1   
Cannot be ordered at this time.
PICAXE USB Programming Cable
Retired PGM-08312
21.5 1   
Cannot be ordered at this time.
Bright Bunny Kit
Retired KIT-10708
24.95 1   
Cannot be ordered at this time.
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
5-Way Tactile Switch Breakout
Retired BOB-11160
11.9 2   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
2.25 1   
Cannot be ordered at this time.
Crystal Kit
Retired COM-09994
4.95 1   
Cannot be ordered at this time.
PICAXE Bread Board Adapter
Retired DEV-08331
3.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
1.95 1   
Cannot be ordered at this time.
Speaker - PCB Mount
In stock COM-11089
2.1 1   
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield - Bare PCB
Retired DEV-09824
2.75
You save:
2.75 (50%)
1   
Cannot be ordered at this time.
ProtoSnap - MiniBot Kit
Retired DEV-11012
74.95 1   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Retired KIT-11488
119.9 2   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-10870
19.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Red (Sale)
Retired PRT-08800
2.95 1   
Cannot be ordered at this time.
Dual Motor GearBox
Retired ROB-00319
10.95 1   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
4.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
3.5 2   
Danger Shield
Retired DEV-10570
29.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mr. Roboto Kit
Retired KIT-11257
79.9 2   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
ELastoLite Connector - Straight
Retired COM-11920
0.95 1   
Cannot be ordered at this time.
SparkFun BigTime Watch Kit
Retired KIT-11734
32.5 1   
Cannot be ordered at this time.
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
Total: 1271.96