Bp103's Wish list #2 *granted*

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
11.85 3   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
3 2   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Crystal 20MHz
Retired COM-00534
1.9 2   
Cannot be ordered at this time.
Total: 65