PWM

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
37 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
14.85 3   
SparkFun microSD Transflash Breakout
In stock BOB-00544
11 2   
Flash Memory - microSD 1GB
Retired COM-08163
13.9 2   
Cannot be ordered at this time.
Diffused LED - Green 10mm
In stock COM-10633
3 5   
Diffused LED - Red 10mm
In stock COM-10632
3 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Crystal 16MHz
In stock COM-00536
7.35 7   
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
2.5 5   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Total: 232.78