Experimental Form: config 1: Lg Spkr Md Radio Sm Vol Cubes Rot Pot for freq and prox for vol / I/O
Product | Subtotal | Qty | |
---|---|---|---|
Si4703 FM Tuner Evaluation Board
BOB-10344 |
14.95 |
1
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
3.5 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
FTDI Cable 5V VCC-3.3V I/O
DEV-09717 |
19.5 | 1 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
3.9 | 2 | |
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
1.95 |
1
Cannot be ordered at this time. |
|
Ultrasonic Range Finder - LV-MaxSonar-EZ4
SEN-08504 |
35.5 |
1
Cannot be ordered at this time. |
|
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
15 | 2 | |
RFID Reader Breakout
SEN-08423 |
0.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - White on Black 3.3V
LCD-09052 |
7.8
You save: 11.7 (60%) |
1
Cannot be ordered at this time. |
|
RFID Glass Capsule (125kHz)
SEN-09416 |
33 | 6 | |
Total: 163 |