Product | Subtotal | Qty | |
---|---|---|---|
MintyBoost 3.0 Kit
KIT-10094 |
39.9 |
2
Cannot be ordered at this time. |
|
RFM12B-S2 Wireless Transceiver - 434MHz
WRL-09582 |
13.9 |
2
Cannot be ordered at this time. |
|
Power Cell - LiPo Charger/Booster (Old-School)
PRT-10300 |
14.95 |
1
Cannot be ordered at this time. |
|
74HC238 - 3 to 8 Line Decoder
COM-09577 |
1.9 |
2
Cannot be ordered at this time. |
|
Fuse 5mm 250V 200mA
COM-10165 |
1.9 |
2
Cannot be ordered at this time. |
|
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Capacitance Meter DIY Kit
KIT-09485 |
13.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Square 2"
PRT-08811 |
7 | 2 | |
ProtoBoard - Square 1" Double Sided
PRT-08814 |
5 |
2
Cannot be ordered at this time. |
|
Female Headers
PRT-00115 |
1.75 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
6.95 |
1
Cannot be ordered at this time. |
|
Total: 124.9 |