To Order!

by Oladon

Favorited Favorite 0

This is the stuff I've just ordered!

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Mini Photocell
In stock SEN-09088
3.2 2   
LED - Super Bright Red (25 pack)
In stock COM-09660
2.13
You save:
6.37 (75%)
1   
Heat Shrink - Green 5' x 1/4"
Retired PRT-08831
1.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
4.2 2   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
RF Link Transmitter - 434MHz
31 available WRL-10534
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 315MHz
Out of stock WRL-10535
5.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Magnet Ring - 3/16"
In stock COM-08914
1.05 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Total: 136.13