Liz Wish List 2012-1

by Liz Baumann

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
14.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
119.4 12   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
3.8 4   
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
5.7 6   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
6.4 4   
Mini Power Switch - SPDT
In stock COM-00102
3.2 2   
SPDT Slide Switch
In stock COM-09609
1.9 2   
EL Inverter - 3v
Retired COM-10201
19.9 2   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
19.9 2   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
3.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
19.9 2   
Cannot be ordered at this time.
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
Total: 290.3