by mackeral
Product | Subtotal | Qty | |
---|---|---|---|
Ambient Light Sensor 3mm
SEN-22923 |
0.95 | 1 | |
Infrared Detector
SEN-19018 |
0.95 | 1 | |
Kitronik Discovery Kit for Raspberry Pi Pico (Pico Not Included)
KIT-18775 |
15.95 | 1 | |
Raspberry Pi Pico H
DEV-20172 |
5 | 1 | |
Raspberry Pi Pico WH
DEV-20174 |
7 | 1 | |
SparkFun IoT RedBoard - ESP32 Development Board
WRL-19177 |
29.95 | 1 | |
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
PRT-14284 |
2.75 | 1 | |
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Optical Dust Sensor - GP2Y1010AU0F
COM-09689 |
11.95 | 1 | |
Analog Panel Meter - 0 to 20mA
TOL-10286 |
4.95 |
1
Cannot be ordered at this time. |
|
SparkFun Soil Moisture Sensor
SEN-13322 |
6.5 | 1 | |
Total: 90.45 |