Electronics MB - Soldering Stations

by chriscross93

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
15 available TOL-09507
43.8 4   
Brass Sponge
21 available TOL-08964
17.5 5   
Soldering Iron Stand
Out of stock TOL-09477
26 4   
Third Hand
27 available TOL-09317
43.8 4   
Flush Cutters
Retired TOL-10029
11.8 4   
Cannot be ordered at this time.
Hemostats - Straight
Retired TOL-00071
11.8 4   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
22 8   
Soldering Tip - Plug Type - Conical 1/32"
Retired TOL-09527
7.9 2   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
39 6   
Total: 223.6