by sakekasi
Product | Subtotal | Qty | |
---|---|---|---|
Rotary Encoder - Illuminated (RGB)
COM-10982 |
4.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - Illuminated (RGB, right-angle)
COM-10984 |
3.95 |
1
Cannot be ordered at this time. |
|
6" Digital Calipers
TOL-10997 |
16.5 | 1 | |
SparkFun LiPower Shield
DEV-10711 |
29.95 |
1
Cannot be ordered at this time. |
|
Wheel 32x7mm
ROB-08901 |
6.95 |
1
Cannot be ordered at this time. |
|
Wheel 42x19mm
ROB-08899 |
6.95 |
1
Cannot be ordered at this time. |
|
Wheel 90x10mm Pair - Black
ROB-10077 |
9.95 |
1
Cannot be ordered at this time. |
|
Gyro Breakout Board - LPY503AL Dual 30°/s
SEN-09424 |
29.95 |
1
Cannot be ordered at this time. |
|
Toy DC Motor with Leads
ROB-09608 |
0.95 |
1
Cannot be ordered at this time. |
|
Small Stepper Motor
ROB-10551 |
8.95 | 1 | |
Micro Metal Gearmotor 30:1
ROB-08911 |
15.95 |
1
Cannot be ordered at this time. |
|
Micro Metal Gearmotor 100:1 (Sale)
ROB-08910 |
15.95 |
1
Cannot be ordered at this time. |
|
ProtoScrewShield
DEV-09729 |
19.5 |
1
Cannot be ordered at this time. |
|
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
Go-Between Shield
DEV-11002 |
13.95 |
1
Cannot be ordered at this time. |
|
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
SEN-09801 |
19.95 |
1
Cannot be ordered at this time. |
|
Gyro Breakout Board - IDG500 Dual 500°/s
SEN-09094 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun 9 Degrees of Freedom - Sensor Stick
SEN-10724 |
49.95 |
1
Cannot be ordered at this time. |
|
Total: 299.48 |