Product | Subtotal | Qty | |
---|---|---|---|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
3.3 | 6 | |
Rocker Switch - Medium
COM-10727 |
4 |
8
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
10.5 | 5 | |
Triple Output High Power RGB LED
COM-08718 |
8.2
You save: 9.75 (54%) |
1
Cannot be ordered at this time. |
|
2x3 Pin Shrouded Header
PRT-10877 |
8.75 | 5 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
2.25 | 5 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
Total: 40.5 |