For IOIO class, June 30th and July 1st.
Product | Subtotal | Qty | |
---|---|---|---|
IOIO for Android
DEV-10748 |
39.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Female Headers
PRT-00115 |
3.5 | 2 | |
Barrel Jack to 2-pin JST
TOL-08734 |
7 | 2 | |
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
9.9 | 2 | |
Servo - Generic (Sub-Micro Size)
ROB-09065 |
9.95 | 1 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 | |
Bluetooth USB Module Mini
WRL-09434 |
2.74
You save: 8.21 (75%) |
1
Cannot be ordered at this time. |
|
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
9V Battery Holder
PRT-10512 |
3.5 | 1 | |
LED - Basic Red 3mm
COM-00533 |
0.45 | 1 | |
Resistor 330 Ohm 1/6th Watt PTH
COM-08377 |
0.3 | 1 | |
Total: 86.09 |