basic electronics supplies

by nickersonm

Favorited Favorite 0

Heaterizer not strictly necessary - soldering iron can be used to shrink heatshrink Tool kit also not necessary

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
2.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Tweezers - Heavy Duty
Retired TOL-08795
2.5 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Third Hand
23 available TOL-09317
10.95 1   
Total: 135.95