Product | Subtotal | Qty | |
---|---|---|---|
XBee Pro 900 XSC RPSMA
WRL-09087 |
71.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 900 XSC Wire
WRL-09085 |
66.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Explorer Regulated
WRL-09132 |
6.95 |
1
Cannot be ordered at this time. |
|
2.4GHz Duck Antenna RP-SMA - Large
WRL-00558 |
10.95 | 1 | |
Hemostats - Curved
TOL-08555 |
3.95 |
1
Cannot be ordered at this time. |
|
Hemostats - Straight
TOL-00071 |
2.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Right Angle 3x40
COM-10095 |
2.23
You save: 2.72 (55%) |
1 | |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 | |
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
9.95 | 1 | |
AttoPilot Voltage and Current Sense Breakout - 180A
SEN-10644 |
19.95 |
1
Cannot be ordered at this time. |
|
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
Rotary Switch Knob
COM-10263 |
0.95 |
1
Cannot be ordered at this time. |
|
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
3.15 | 3 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
10.95 | 1 | |
LED - Super Bright Blue
COM-00529 |
1.05 | 1 | |
LED - Super Bright White
COM-00531 |
1.05 | 1 | |
LED - Super Bright Yellow
COM-00530 |
1.05 | 1 | |
LED - RGB Clear Common Cathode
COM-00105 |
2.25 | 1 | |
LED - RGB Diffused Common Anode
COM-10821 |
2.25 | 1 | |
FTDI Basic Breakout - 3.3V
DEV-10009 |
9.95 |
1
Cannot be ordered at this time. |
|
Total: 258.63 |