Ricardo

by NathanTestEdu

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoSnap - LilyPad E-Sewing Kit (Old Stock)
Retired DEV-10964
14.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad Development Board
Retired DEV-10506
39.95 1   
Cannot be ordered at this time.
LilyPad TechStyles Kit
Retired DEV-10609
14.95 1   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
In stock DEV-10275
14.95 1   
9V Battery Holder
In stock PRT-10512
2.95 1   
LilyPad Battery Connect
Retired DEV-10083
2.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
In stock COM-09940
0.95 1   
LilyPad Protoboard
Retired DEV-10515
1.5 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Medium
Only 1 left! SWG-08345
19.95 1   
SparkFun Infrared Temperature Breakout - TMP006
15 available SEN-11859
14.95 1   
USB Battery Pack - 6600 mAh
Retired PRT-11360
59.9 2   
Cannot be ordered at this time.
Total: 203.75


Start a project on
Hackster.io
with this stuff