edgelab

by EDGE Lab

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
224.75 5   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
19.75 5   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
119.85 3   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
mbed - LPC11U24 (Cortex-M0)
Retired DEV-11045
44.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
33 2   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
24.75 5   
BWSN Advanced Kit
Retired KIT-10725
299.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
177.5 5   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Electronic Sensor Circuits & Projects
Retired BOK-11133
12.95 1   
Cannot be ordered at this time.
Science and Communication Circuits & Projects
Retired BOK-11132
12.95 1   
Cannot be ordered at this time.
Timer, OpAmp & Optoelectronic Circuits & Projects
Retired BOK-11131
12.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
4.75 5   
Cannot be ordered at this time.
Ethernet Pro
Retired DEV-10536
109.9 2   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
38.85 3   
Cannot be ordered at this time.
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
42 20   
Dual Motor GearBox
Retired ROB-00319
32.85 3   
Cannot be ordered at this time.
Toy Tires - Basic
Retired ROB-00423
14.85 3   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Thread - 117/17 2ply
Retired DEV-08544
39.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
4.9
You save:
14.6 (75%)
10   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Wire Strippers 30AWG
Retired TOL-08696
24.75 5   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Diagonal Cutters
In stock TOL-08794
13.75 5   
Digital Multimeter
Retired TOL-09141
74.75 5   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
242 5   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
55.5 3   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
10.5 10   
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Graphic LCD 160x128 Huge
Retired LCD-08799
99.9 2   
Cannot be ordered at this time.
SparkFun MiP ProMini-Pack
Retired DEV-13058
24.95 1   
Cannot be ordered at this time.
Total: 3473.63