ITP Parts

by tigoe

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 2A
Only 12 left! TOL-16893
6.5 1   
Slice Craft Knife
Retired TOL-14508
12.99 1   
Cannot be ordered at this time.
SparkFun Transparent Graphical OLED Breakout (Qwiic)
Retired LCD-15173
42.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - SHTC3 (Qwiic)
In stock SEN-16467
10.95 1   
SparkFun Level Shifting microSD Breakout
In stock DEV-13743
5.95 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
2.4 24   
Cannot be ordered at this time.
Mating Connector Housing for Dust Sensor
Retired PRT-09690
1.05 3   
Cannot be ordered at this time.
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Round TFT LCD - RGB 240 x 240
Retired LCD-14953
35.95 1   
Cannot be ordered at this time.
Vertical SMT Connector - 0.4mm, 24-Pin
Retired COM-15075
1.95 1   
Cannot be ordered at this time.
Total: 276.14