by CPJ
Got it working!
Product | Subtotal | Qty | |
---|---|---|---|
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for SD-MMC Cards
BOB-00204 |
9.95 |
1
Cannot be ordered at this time. |
|
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
Total: 32.95 |