LED Shirt

by Member #155515

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad XBee
Retired DEV-08937
14.95 1   
Cannot be ordered at this time.
XBee 2mW Series 2.5 Chip Antenna
Retired WRL-08691
25.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
XBee Pro 50mW Series 2.5 RPSMA
Retired WRL-08768
39.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-09976
14.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
0.75 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Total: 211