birthday

by Member #172229

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
Tank Treads
In stock ROB-00321
9.95 1   
Dual Motor GearBox
In stock ROB-00319
10.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
24.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
24.95 1   
Total: 138.65