projeto_asterisco

by Member #141789

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
59.9 2   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Total: 344.95