shinies

by Aeniug2

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
1.05 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
11 2   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
23.9 2   
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
LPG Gas Sensor - MQ-6
Only 10 left! SEN-09405
5.5 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
11 2   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
BigTime Watch Kit
Retired KIT-11178
29.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Electrical Engineering 101 - (3rd Edition)
Retired BOK-09458
39.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Total: 609.65