Product | Subtotal | Qty | |
---|---|---|---|
Thermoelectric Cooler - 40x40mm
COM-10080 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
SparkFun E-Paper Breakout
BOB-10304 |
14.95 |
1
Cannot be ordered at this time. |
|
Graphic OLED Display - 0.96" White
LCD-10133 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Opto-isolator Breakout
BOB-09118 |
5.5 | 1 | |
Analog Panel Meter - 0 to 20mA
TOL-10286 |
4.95 |
1
Cannot be ordered at this time. |
|
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
5.5 | 1 | |
Ambient Light Sensor - TEMT6000x01
COM-08348 |
1.6 | 1 | |
Conductive Ribbon - 3-Conductor (1 yard)
DEV-10172 |
5.95 |
1
Cannot be ordered at this time. |
|
Basic 16x2 Character LCD - Yellow on Blue 5V
LCD-00790 |
14.95 |
1
Cannot be ordered at this time. |
|
Enclosure - Aluminum (112x60x31mm)
PRT-11735 |
4.95 |
1
Cannot be ordered at this time. |
|
Enclosure - Aluminum (120x95x35mm)
PRT-11351 |
5.95 |
1
Cannot be ordered at this time. |
|
Miniature Solar Cell - BPW34
PRT-09541 |
1.6 | 1 | |
Miniature Solar Cell - CPC1822
PRT-09962 |
1.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Solar Cell Huge - 5.2W
PRT-09241 |
49.95 |
1
Cannot be ordered at this time. |
|
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 | |
USB LiPoly Charger - Single Cell
PRT-10161 |
14.95 |
1
Cannot be ordered at this time. |
|
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 | |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 | |
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
Carbon Monoxide Sensor - MQ-7
SEN-09403 |
5.5 | 1 | |
Data Logger - Atlas Scientific ENV-32X
SEN-11196 |
39.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Hydrogen Gas Sensor - MQ-8
SEN-10916 |
5.5 | 1 | |
Infrared Sensor Jumper Wire - 3-Pin JST
SEN-08733 |
1.6 | 1 | |
Infrared Thermometer - MLX90614
SEN-09570 |
18.95 |
1
Cannot be ordered at this time. |
|
Methane CNG Gas Sensor - MQ-4
SEN-09404 |
5.5 | 1 | |
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
Illuminated LED Eye Loupe
TOL-09329 |
4.95 |
1
Cannot be ordered at this time. |
|
Hot-air Rework Station - 303D
TOL-10706 |
114.95 |
1
Cannot be ordered at this time. |
|
Sugru - 8 Pack (Mixed Colors)
TOL-11228 |
17.95 |
1
Cannot be ordered at this time. |
|
Text-to-Speech Module - Emic 2
DEV-11711 |
59.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 | |
Toggle Switch and Cover - Illuminated (Blue)
COM-11313 |
2.95 |
1
Cannot be ordered at this time. |
|
Pull Chain Switch
COM-11136 |
1.5 |
1
Cannot be ordered at this time. |
|
Foot Pedal Switch
COM-11192 |
6.5 |
1
Cannot be ordered at this time. |
|
Surface Transducer - Large
COM-10975 |
24.95 |
1
Cannot be ordered at this time. |
|
EL Panel - Red (10x10cm)
COM-10801 |
14.95 |
1
Cannot be ordered at this time. |
|
Fingerprint Scanner - TTL (GT-511C3)
SEN-11792 |
49.95 |
1
Cannot be ordered at this time. |
|
Total: 623.55 |