Chris Neidl

by Member #310298

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Bluetooth Mate Gold
Retired WRL-09358
64.95 1   
Cannot be ordered at this time.
DSO Nano V2 - Pocket-Sized Digital Oscilloscope (Sale)
Retired TOL-10244
89.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
IC Hook Test Leads
Only 1 left! CAB-00501
19.9 2   
SparkFun USB to Serial Breakout - FT232RL
Retired BOB-00718
14.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Green (Sale)
Retired PRT-08802
5.9 2   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
11.9 2   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
LED - RGB Clear Common Cathode
In stock COM-00105
11.25 5   
Concave Button - Blue
In stock COM-09337
5.5 2   
Flex Sensor 2.2"
Out of stock SEN-10264
23.9 2   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
30 4   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Mini Photocell
In stock SEN-09088
6.4 4   
Thumb Joystick
In stock COM-09032
9 2   
LED - Basic Green 5mm
In stock COM-09592
3.6 8   
LED - Infrared 850nm
Retired COM-09469
1.9 2   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
Breakout Board for XBee Module
In stock BOB-08276
7 2   
Break Away Headers - Straight
In stock PRT-00116
10.5 6   
Total: 477.1