2012-03

by Member #222341

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Light Pipe - White Core (3.5mm, 1' long)
Retired PRT-10693
3.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
5.25 5   
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
9.75 5   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
9.75 5   
Cannot be ordered at this time.
Total: 32.65