Tools for Workshops

by Member #144077

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
9.9 2   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Solder Paste - 50g Leaded
Retired TOL-10448
9.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 9 left! TOL-10243
26.95 1   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
79.8 4   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
49.9 2   
Cannot be ordered at this time.
USB Mini-B Cable - 6 Foot
Retired CAB-00598
3.9 2   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
10.5 10   
Triple Output LED RGB - SMD
In stock COM-07844
2.24
You save:
6.76 (75%)
4   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
8.4 8   
Mini Pushbutton Switch
In stock COM-00097
1.8 4   
Mini Power Switch - SPDT
In stock COM-00102
6.4 4   
Break Away Headers - Straight
In stock PRT-00116
7 4   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
39.8 4   
Cannot be ordered at this time.
Ball Caster Metal - 3/8"
Retired ROB-08909
2.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
31.9 2   
Cannot be ordered at this time.
Wheel 32x7mm
Retired ROB-08901
6.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
7 2   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
7 2   
Micro Metal Gearmotor Bracket
Retired ROB-08898
3.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket Extended
Retired ROB-08896
3.95 1   
Cannot be ordered at this time.
Total: 447.52